IESNA:LM-63-2002
[TEST]P1644969
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-722-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12607.5
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1519.1 1540.8 1583.3 1627.5 1689.8 1780.2 1899.4 2026.7 2138.7 2264.3 2383.5 2534.3 2695.1 2856.8 3000.4 
3157.5 3336.3 3527.8 3805.1 4104.0 4342.5 4515.9 4656.8 4730.9 4562.0 4095.0 3284.9 1873.2 812.0 375.7 265.5 
201.4 128.3 86.7 46.1 0.0 0.0 
1519.1 1539.0 1579.7 1623.9 1689.8 1778.4 1892.2 2025.8 2143.2 2260.7 2394.3 2538.8 2707.7 2865.8 3008.5 
3167.4 3345.4 3548.6 3835.8 4132.0 4366.0 4536.7 4685.7 4739.9 4577.3 4116.7 3292.1 1860.5 813.8 381.1 270.1 
207.7 128.3 89.4 47.9 0.0 0.0 
1519.1 1538.1 1576.0 1624.8 1691.7 1778.4 1885.8 2015.9 2134.2 2251.6 2382.6 2531.6 2695.1 2856.8 3006.7 
3153.9 3323.7 3558.5 3850.3 4178.1 4469.8 4674.0 4829.3 4941.3 4852.8 4448.2 3635.3 2319.4 1025.1 472.4 315.2 
230.3 152.6 103.9 54.2 0.9 0.0 
1519.1 1543.5 1580.6 1627.5 1694.4 1776.6 1874.1 1992.4 2116.1 2228.1 2360.9 2501.8 2670.7 2833.3 3012.1 
3164.7 3328.2 3550.4 3829.5 4187.1 4580.9 4903.4 5181.5 5399.2 5455.2 5188.8 4529.4 3230.7 1594.1 690.0 395.6 
274.6 183.3 116.5 53.3 0.9 0.0 
1519.1 1541.7 1577.0 1624.8 1695.3 1779.3 1870.5 1968.9 2084.5 2204.7 2324.8 2471.1 2639.1 2797.1 2982.3 
3153.0 3314.7 3518.8 3815.9 4198.0 4673.0 5112.0 5603.3 5963.7 6248.2 6271.7 5804.7 4790.5 3100.6 1324.1 
608.7 375.7 229.4 131.9 63.2 1.8 0.0 
1519.1 1540.8 1573.3 1623.0 1692.6 1776.6 1860.5 1952.7 2053.8 2172.1 2289.6 2421.4 2567.7 2734.8 2903.7 
3078.9 3273.1 3495.3 3782.5 4172.7 4680.3 5266.4 5847.2 6417.1 6982.5 7360.0 7407.0 6796.4 5493.1 3407.7 
1327.7 470.6 244.8 139.1 55.1 2.7 0.0 
1519.1 1540.8 1572.4 1620.3 1687.1 1771.1 1862.4 1956.3 2052.0 2161.3 2280.5 2404.3 2530.7 2681.5 2871.2 
3069.0 3222.5 3406.8 3674.1 4020.0 4485.2 5056.0 5712.6 6475.8 7276.9 8016.6 8532.3 8565.7 7956.1 6487.5 
4339.8 2076.4 599.7 257.4 108.4 11.7 0.0 
1519.1 1539.9 1570.6 1618.5 1684.4 1766.6 1859.6 1955.4 2056.5 2157.7 2284.1 2404.3 2527.1 2673.4 2867.6 
3050.9 3198.2 3376.1 3637.1 3983.9 4446.3 5011.7 5656.6 6412.6 7224.5 7983.2 8524.2 8613.6 8038.3 6561.6 
4495.1 2446.7 710.8 274.6 107.5 12.6 0.0 
1519.1 1538.1 1564.3 1608.6 1672.7 1752.2 1846.1 1948.2 2047.5 2154.1 2274.2 2400.6 2516.3 2659.0 2829.7 
2996.7 3117.8 3309.2 3601.9 3990.2 4480.7 5039.7 5644.9 6300.6 6986.1 7663.5 8136.7 8290.3 7845.9 6396.3 
4575.5 2914.6 1426.1 411.8 150.8 31.6 0.0 
1519.1 1530.9 1553.5 1591.4 1651.0 1724.2 1808.2 1896.7 1996.0 2095.4 2196.5 2291.4 2388.9 2495.5 2634.6 
2765.5 2907.3 3162.9 3523.3 3981.2 4509.6 5104.8 5725.3 6344.8 7010.5 7531.6 7827.9 7779.1 6967.1 5576.2 
4170.9 2594.8 1069.4 364.0 165.3 50.6 0.0 
1519.1 1521.0 1538.1 1570.6 1622.1 1682.6 1755.8 1829.8 1903.0 1978.0 2058.3 2121.6 2195.6 2271.5 2374.5 
2482.8 2653.5 2934.4 3326.4 3808.7 4389.4 5049.7 5756.9 6509.2 7192.0 7585.8 7595.7 6963.5 5540.1 4030.9 
2656.2 1368.3 537.4 221.3 84.0 28.0 0.0 
1519.1 1526.4 1539.9 1570.6 1619.4 1682.6 1743.1 1814.5 1880.4 1948.2 2012.3 2065.6 2125.2 2193.8 2285.9 
2399.7 2594.8 2873.0 3227.1 3660.6 4179.0 4770.6 5384.8 5978.1 6387.3 6497.5 6240.1 5511.2 4170.0 2882.9 
1791.0 884.2 377.5 173.4 74.1 25.3 0.0 
1519.1 1515.5 1527.3 1556.2 1602.2 1659.1 1721.5 1786.5 1845.2 1903.0 1955.4 1995.1 2045.7 2110.7 2203.8 
2343.7 2530.7 2741.1 2976.0 3249.6 3598.3 3985.7 4394.0 4776.9 4986.5 4961.2 4690.2 4024.6 3006.7 1984.3 
1166.9 567.2 283.6 146.3 77.7 37.9 0.0 
1519.1 1521.0 1530.0 1556.2 1603.1 1659.1 1716.9 1770.2 1815.4 1850.6 1884.0 1914.7 1959.0 2021.3 2062.9 
2067.4 2030.3 1950.9 1831.6 1694.4 1581.5 1526.4 1474.9 1348.4 1134.4 880.6 661.1 504.0 394.7 336.0 292.6 245.7 
198.7 159.0 110.2 56.0 0.0 
1519.1 1519.1 1526.4 1551.7 1597.7 1648.3 1695.3 1730.5 1754.0 1770.2 1785.6 1778.4 1744.9 1680.8 1584.2 
1455.0 1293.4 1110.9 939.3 805.6 700.9 625.9 568.1 522.9 486.8 449.8 413.7 382.0 352.2 326.0 292.6 254.7 208.6 
163.5 110.2 48.8 0.0 
1519.1 1524.6 1531.8 1558.0 1600.4 1642.0 1666.4 1677.2 1688.9 1688.0 1659.1 1599.5 1505.6 1385.5 1232.8 
1069.4 930.3 825.5 747.8 687.3 633.1 586.2 546.4 517.5 495.8 469.7 435.3 400.1 373.0 339.6 292.6 244.8 196.9 143.6 
90.3 19.0 0.0 
1519.1 1524.6 1536.3 1561.6 1598.6 1623.0 1631.1 1641.1 1639.3 1606.8 1534.5 1430.6 1285.2 1128.1 983.6 884.2 
820.1 769.5 719.8 674.7 622.3 575.3 552.7 541.9 528.4 498.6 459.7 429.9 429.9 410.0 358.6 299.9 225.8 169.8 95.7 8.1 
0.0 
1519.1 1514.6 1531.8 1558.0 1584.2 1593.2 1604.0 1614.0 1588.7 1513.7 1408.1 1263.5 1100.1 965.5 873.4 807.4 
752.3 700.0 644.9 588.9 570.8 564.5 565.4 569.9 558.2 527.5 495.8 485.9 517.5 516.6 502.2 410.0 325.1 237.5 127.3 4.5 
0.0 
1519.1 1511.9 1531.8 1563.4 1579.7 1582.4 1596.8 1596.8 1546.2 1449.6 1312.3 1157.0 1013.4 905.9 824.6 755.1 
691.8 623.2 564.5 544.6 532.9 530.2 539.2 548.2 534.7 512.1 489.5 512.1 529.3 516.6 476.0 389.3 320.6 237.5 121.0 1.8 
0.0 
1519.1 1512.8 1537.2 1573.3 1582.4 1584.2 1598.6 1582.4 1511.0 1397.2 1252.7 1099.2 971.8 872.5 783.1 704.5 
633.1 563.6 532.9 516.6 510.3 511.2 524.7 531.1 513.0 489.5 481.4 513.9 507.6 493.1 434.4 364.0 296.2 224.0 108.4 0.0 
0.0 
1519.1 1502.0 1529.1 1565.2 1575.1 1577.9 1592.3 1567.9 1492.1 1369.2 1231.0 1074.8 948.3 849.0 752.3 663.8 
588.0 532.0 510.3 497.7 494.9 499.5 509.4 515.7 506.7 499.5 508.5 548.2 539.2 493.1 415.5 344.1 270.1 187.9 88.5 0.0 
0.0 
1519.1 1498.4 1524.6 1560.7 1571.5 1575.1 1587.8 1564.3 1487.5 1374.6 1224.7 1068.5 949.2 845.4 746.0 659.3 
581.6 527.5 505.8 493.1 491.3 494.9 504.9 510.3 504.0 500.4 509.4 544.6 532.0 479.6 404.6 336.9 261.9 174.3 81.3 0.0 
0.0 
